
OM4005
Models :
Renault : Clio 2-3-4, Clio Sport 2-3, Mégane 2-3, Mégane Scenic 1-2-3, Vel Satis 1-2, Avantime, Kangoo 2-3, Laguna 1-2-3, Espace 2-3, Modus, Koleos
Dacia : Logan, Duster, Sandero, Dokker
Nissan : Note, Qashqai, Micra, Kubistar, Almera, Primera
Engines : 1.4 16V, 1.6 16V, 1.8 16V, 2.0 16V, 2.0 16V turbo, 1.5 DCI
OEM codes :
KV113 B0130 , MOT 1489 , MOT 1490-01 , MOT 1496 , MOT 1750
Compatible engine codes :
F4P , F4R (OM3627 as a required complement) , K4J700 , K4J710 , K4J711 , K4J712 , K4J713 , K4J714 , K4J715 , K4J730 , K4J732 , K4J740 , K4J750 , K4J770 , K4J780 , K4M700 , K4M701 , K4M704 , K4M706 , K4M707 , K4M708 , K4M709 , K4M710 , K4M711 , K4M712 , K4M714 , K4M716 , K4M718 , K4M720 , K4M724 , K4M730 , K4M732 , K4M734 , K4M736 , K4M740 , K4M742 , K4M743 , K4M744 , K4M745 , K4M746 , K4M748 , K4M750 , K4M752 , K4M753 , K4M754 , K4M760 , K4M761 , K4M762 , K4M764 , K4M765 , K4M766 , K4M768 , K4M776 , K4M782 , K4M788 , K4M790 , K4M791 , K4M794 , K4M800 , K4M801 , K4M802 , K4M804 , K4M812 , K4M813 , K4M830 , K9K700 , K9K702 , K9K704 , K9K706 , K9K710 , K9K712 , K9K714 , K9K716 , K9K718 , K9K722 , K9K724 , K9K728 , K9K729 , K9K732 , K9K734 , K9K740 , K9K750 , K9K752 , K9K760 , K9K762 , K9K764 , K9K766 , K9K768 , K9K802 , K9K804 , K9K806
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Warranty period (years) | 5 |
Weight | 2,34 kg |