
Reference OM4010
OM4010
Models:
VW: Fox, Lupo, Polo
Skoda: Fabia, Roomster
Seat: Ibiza, Cordoba
Engines: 1.2 6V, 1.2 12V (petrol engines with chain)
OEM codes :
T10120 , T10121 , T10123
Compatible engine codes : AWY , AZQ , BME , BBM , BMD , BXV , BZG , CEVA , CGPA , CGPB , CGPC , CHFA , CHFB
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Warranty period (years) | 5 |
| Weight | 2 kg |