
OM4051
Sealey - VAG 1.2, 1.4 TSi belt driven petrol engine adjustment/locking kit.
Suitable for the latest VAG 1.2, 1.4TSi belt driven petrol engines, including the 1.4TSi ACT.
Contains the essential tools for locking the camshaft and crankshaft for timing belt replacement.
Models:
Audi: A1 (12-18), A1 Sportback (12-18), A3 (13-18), A3 Sportback (12-17), A3 Cabriolet (14-17), Q2 (16-18), Q3 (15-18)
Alhambra (15-17), Ateca (16-18), Ibiza (12-17), Leon (12-18), Leon ST (14-18), Toledo (12-17)
Skoda: Fabia (10-13), Fabia III (14-17), Octavia II (10-13), Octavia III (10-18), Rapid (15-17), Rapid Spaceback (15-17), Yeti (15-17), Yeti Outdoor (15-17)
VW: Golf VII (08-17), Golf VII Estate (08-17), Golf Sportsvan (14-15), Jetta (12-17), Polo (12-17)
OEM codes :
T10340 , T10499 , T10494 , T10504 , T10060A
Compatible engine codes :
ACT , CGGA , CHPA , CHPB , CJZA , CJZB , CJZC , CJZD , CKSB , CMBA , CPTA , CPVA , CPWA , CRJA , CUKB , CUKC , CWVA , CWVB , CXSA , CYVA , CYVB , CZDA , CZDB , CZEA
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 3,65 kg |
Warranty period (years) | 5 |