
Reference OM4150
OM4150
Allows for separation and reassembly of timing chains on most vehicles, transmission chains on quads and motorcycles...
Specifications:
- frame opening: 42mm
- rivet removers length: adjustable up to 25mm
- 22 and 14mm hexagonal drive
Contents:
- chain breaker
- 4 chain breaking tips: 3, 3, 4, 5mm
- 1 chain rivet tip
- 2 assembly plates
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,2 kg |
Warranty period (years) | 5 |