
OM4214
Designed to lock the camshafts and crankshaft in position to allow removal and replacement of the timing chain fitted to the Vauxhall twin Cam 1.0, 1.2, 1.4 engines.
Contents:
- camshaft sensing disc adjustment tool
- input camshaft adjustment tool
- camshaft sensor locator tool
- chain tensioner pin 4 mm
- Belt tension pin 2.5 mm
- camshaft lock plate
- crankshaft locking pin
Applications :
Adam, Ampera, Astra-J, Aveo, Corsa-D, Insignia, Meriva-B, Mokka, Zafira-C Tourer
OEM :
991238310 , EM952 , EN49977100 , EN49977200 , EN49978 , KM952 , KM953A , KM955A1 , KM955A2
A10XEP , A12XEL , A12XER , A14NEL , A14XEL , A14XER , L2Q/A12XEL , L2Z , LDC/A12XER , LDD , LDD/A14XEL , LDD/A14XER , LUH/A14NEL , LUJ/114NET , LUJ/A14NEL , LUJ/A14NET , LUU/A14XFL , LWD , LWD/A12XEL
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,95 kg |
Warranty period (years) | 5 |