
OM6400
Models:
Alfa: 145, 146, 147, 155,156, Spider, GTV, TS, GT, 159, 166, Crosswagon Q4
Fiat: Punto, Grande Punto, Brava/Bravo, Marea, Weekend, Stilo, Doblo/Cargo, Idea, Panda, Multipla, Palio, Stilo, 500
Lancia: Lybra, Ypsilon, Thesys,Musa,
Opel: Corsa, Agila, Meriva, Combo, Vectra, Zafira, Astra, Insigna, Signum 1.9 CDTi
Suzuki: Ignis, Swift, Wagon R+
Ford: Ka
Engines: 1.2 8V, 1.2 16V, 1.4 16V, 1.6 16V, 1.6 MultiJet, 1.9 JTD, 1.9 JTD 16V, 1.9 MultiJet, 2.4 JTD, 1.9 CDTI, 2.0 MultiJet, 2.4 JTD 20V, 1.3 JTD MultiJet, 1.3 CDTI, 1.3 TDCI, 1.9 CDTI
OEM codes :
1860703000, 1825041000, 1825042000, 1860161000, 1860771000, 1860845000, 1860847000, 1860863000, 1860874000, 1860876000, 1860898000, 1860905000, 1860933000, 1860965000, 1860985000, 1860987000, 1860992000, 1870900300, 1870900400, 1871000900, 1895443000, 2000004200, 2000004300, 2000004400, 2190754200, 2190754400, 2190754500, EN-46788
169A1.000 , 169A4.000 , 176B9.000 , 178B3.000 , 182A4.000 , 182A6.000 , 182B2.000 , 182B4.000 , 182B6.000 , 182B9.000 , 185A2.000 , 185A6.000 , 186A3.000 , 186A4.000 , 186A6.000 , 186A8.000 , 186A9.000 , 188A2.000 , 188A3.000 , 188A4.000 , 188A5.000 , 188A7.000 , 188A8.000 , 188A9.000 , 188B2.000 , 192A1.000 , 192A3.000 , 192A5.000 , 192A8.000 , 192A9.000 , 192B1.000 , 192B4.000 , 198A2.000 , 198A3.000 , 198A5.000 , 198A6.000 , 199A2.000 , 199A3.000 , 199A4.000 , 199A5.000 , 199A7.000 , 199A9.000 , 199B1.000 , 199B2.000 , 223A7.000 , 223A9.000 , 323.02 , 325.01 , 342.02 , 350A1.000 , 350A2.000 , 350A3.000 , 362.02 , 371.01 , 841C.000 , 841G.000 , 841H.000 , 841P.000 , 843A1.000 , 937A2.000 , 937A5.000 , 939A1.000 , 939A2.000 , 939A3.000 , 940A3.000 , 940A4.000 , 940A5.000 , 955A3.000 , 955A4.000 , Z13DT , Z13DTH , Z13DTJ , Z19DT , Z19DTH , Z19DTJ , Z19DTL , Z19DTR
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Warranty period (years) | 5 |
| Weight | 9,02 kg |