
Reference OM8021
OM8021
Accessory of OM4022
Applications:
- Renault Kangoo, Megane
- Dacia
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Height | 65 mm |
| Warranty period (years) | 5 |
| Width 1 | 87 mm |
| Diamètre [mm] | 18 mm |
| External or internal thread definition | 150 |
| Length 1 | 210 mm |
| Weight | 0,58 kg |