• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

ALUMINUM HUB BEARING REMOVAL SET - CLA

ALUMINUM HUB BEARING REMOVAL SET
Reference OM8035

OM8035

This kit has been specially developed to remove hubs and bearings on VAG type multi-arm wheel shafts.
Applicable for dual compact bearings where the hub and then the bearing need to be removed.
Removal of the steering stub is not necessary!

The steel bearing is usually extremely tight in the aluminum axle barrel, which makes the removal extremely difficult.
When using the inertial hammer, there is a risk of damaging the suspension parts. In addition, micro-cracks on the aluminum frame can cause breaks.
Using this special tool, components can be carefully removed directly from the vehicle. 

 

The tool's features include
- removal of bearings
- installation and removal of hubs

 

1/2 drawer format.

 

Applications:
- Audi: A4 (2000-), A5 (2007-), A6 (1997-), A7 (2010-), A8 (1994-), Q5 (2008-), R8 (2007-)
- Seat Exeo (2008-)
- VW Passat (2003-)

 

 

Documentation

Product information

CHARACTERISTICS
Warranty period (years)5
Weight7,7 kg