
ALUMINUM HUB BEARING REMOVAL SET - CLA
Wheel bearing tools
OM8035
This kit has been specially developed to remove hubs and bearings on VAG type multi-arm wheel shafts.
Applicable for dual compact bearings where the hub and then the bearing need to be removed.
Removal of the steering stub is not necessary!
The steel bearing is usually extremely tight in the aluminum axle barrel, which makes the removal extremely difficult.
When using the inertial hammer, there is a risk of damaging the suspension parts. In addition, micro-cracks on the aluminum frame can cause breaks.
Using this special tool, components can be carefully removed directly from the vehicle.
The tool's features include
- removal of bearings
- installation and removal of hubs
1/2 drawer format.
Applications:
- Audi: A4 (2000-), A5 (2007-), A6 (1997-), A7 (2010-), A8 (1994-), Q5 (2008-), R8 (2007-)
- Seat Exeo (2008-)
- VW Passat (2003-)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Warranty period (years) | 5 |
| Weight | 7,7 kg |