
Reference OM8037
OM8037
Specifications:
M20 through-body ram.
- force: 17 tons
- stroke: 43 mm
- dimensions: Ø90x155mm
- max. pressure 700bar
- connection: 3/8" 18 NPT
- external connection thread: 2" 3/4-16 UN
- material: aluminum
- reducers: M10, M12, M14, M16, M18
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Length 1 | 155 mm |
Warranty period (years) | 5 |
Diamètre [mm] | 90 mm |
Weight | 2,64 kg |