![REINFORCED PNEUMATIC SPRING COMPRESSOR WITH ARTICULATED JAWS](https://eshop-api.ntn-snr.com/medias/515Wx515H-OP3221-CLA-1.jpg?context=bWFzdGVyfGltYWdlc3w1ODI2OHxpbWFnZS9qcGVnfGg2Yi9oMTcvMTAwMDIxODgyNzE2NDYvNTE1V3g1MTVIX09QMzIyMS1DTEFfMS5qcGd8NThlZDNjOGZjNTA2Y2E5NDNlNjcwYTg4Y2IzODZjNzU5MzdkMGI1MmQ3OWZlNWFjY2VmZDUzNjVjMmY1NGJiMA)
OP3221
Specially designed to adapt to widely spaced loop springs and securely hold them in place.
Thanks to the innovative articulation system, automatic adjustment takes place when the spring is compressed.
Conformity 2006/42CE.
Specifications:
- working pressure 6bar/max 10bar
- compression strength 2452kg
- use and maintenance instruction book.
- color: grey
- 2 position adjustable lower cup (e.g. Chrysler, Dodge RAM long travel shock absorber...)
Contents:
- OP2003: articulated upper jaws
- SA6904: lower cup 125-205mm
- SA6916: reinforced lower cup 78-130mm
- SA6906: fall protection support
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 95 kg |
Length 1 | 847 mm |
Height | 1600 mm |
Warranty period (years) | 5 |
Width 1 | 628 mm |