
Reference OP3231
OP3231
Specially designed to fit and securely hold coil springs wide apart.
Thanks to the innovative articulation system, the adjustment is automatic when the spring is compressed.
Electric vehicle compatible
Specifications:
- compression force: 3000kg
- stroke: 330mm
- operating pressure: 6bar/max. 10bar
- operating and maintenance instructions
- conformity 2006/42CE
- weight: 110kg
- lower cup adjustable on 2 positions (ex: Chrysler, Dodge RAM long travel shock absorber...)
- equipped with wheels for easy movement
- protection grid lined with high resistance polycarbonate plexiglass
Contents:
- OP2003: articulated jaws
- SA6904: 1 cup Ø125 to Ø205mm
- SA6916: 1 cup Ø78 to Ø130mm
- SA6906: fall arrest support
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Length 1 | 871 mm |
| Height | 1800 mm |
| Width 1 | 690 mm |
| Weight | 132 kg |