OP3241
Specially designed to fit and hold McPherson shock absorber springs thanks to the innovative articulation system of the lower cup allowing the positioning of left or right angular spiral, it covers springs from Ø78 to Ø205mm.
This retractable cup also allows the locking by the strut in vice grip Ø75mm.
The spring is compressed by the positioning of 2 articulated jaws, mounted on 2 free arms which naturally follow the spring's turn.
Compatible with electric vehicles.
Specifications:
- compression force : 4000kg
- stroke : 380mm
- integral protection grid lined with high resistance polycarbonate plexiglass
- pneumatic safety at the opening of the grid and at the pedal control
- working pressure : 8bar/maxi 10bar
- conformity 2006/42CE
- weight: 110kg
Content:
- OP2003: articulated jaws
- SA6906: fall arrest support
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Length 1 | 957 mm |
| Height | 1731 mm |
| Width 1 | 625 mm |
| Weight | 185 kg |