Reference P-AU0771-1LXL/L588
This product replaces the following reference: Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | FC |
| External diameter 1 | 64 mm |
| Internal diameter n°1 | 35 mm |
| Width 1 | 37 mm |
| Weight | 0,482 kg |
OE Equivalents
Mitsubishi3885A023Daihatsu43560-B1020Daihatsu43560-B1021Daihatsu43560-B2020Daihatsu43560B2022Daihatsu90043-63151Daihatsu90043-63151-000Automotive Compatibility
DaihatsuAPPLAUSEAPPLAUSE 105/1989 => 03/1994RearLeft,RightDaihatsuCharadeCHARADE III01/1987 => 12/1988FrontLeft,RightDaihatsuCharadeCHARADE III08/1988 => 12/1992RearLeft,RightDaihatsuCOPENCOPEN => FrontRight,LeftDaihatsuCUORECUORE II => FrontRight,LeftDaihatsuCUORE IIICUORE III => FrontRight,LeftDaihatsuCharadeCharade01/1987 => 12/1988FrontRight,LeftDaihatsuEXTOLEXTOL05/2004 => 10/2004FrontLeft,RightDaihatsuMOVEMOVE => FrontLeft,RightDaihatsuOPTIOPTI => FrontLeft,RightDaihatsuSirionSIRION II => FrontLeft,RightDaihatsuSirionSIRION II => FrontRight,LeftDaihatsuTANTOTANTO => FrontLeft,RightDaihatsuTREVISTREVIS => FrontRight,LeftMitsubishiI-MIEVI-MIEV05/2009 => 02/2013FrontRightMitsubishiSPACE STARSPACE STAR III01/2013 => FrontRightSubaruLucra L455 2010/04->Lucra L455 2010/04-> => FrontLeft,RightSubaruStella LA150F 2014/12->Stella LA150F 2014/12-> => FrontLeft,Right