New
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 3,484 kg |
| Internal diameter n°1 | 85 mm |
| External diameter 1 (wheel) | 152 mm |
| Fitting position | Train avant |
| Width | 62 mm |
Due to technical maintenance, the NTN Europe on-line shop will be unavailable from 6.00 am on Saturday 13 June until 12.00 pm on Sunday 14 June (UTC+02:00).
We apologise for any inconvenience caused.
| CHARACTERISTICS | |
|---|---|
| Weight | 3,484 kg |
| Internal diameter n°1 | 85 mm |
| External diameter 1 (wheel) | 152 mm |
| Fitting position | Train avant |
| Width | 62 mm |