Reference P-HUB556T-1
This product replaces the following reference: Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | HGB |
| External diameter 1 | 139 mm |
| Width 1 | 93 mm |
| Weight | 3,1 kg |
Automotive Compatibility
Mazda33 => RearRight,LeftMazda3306/2013 => 09/2016RearLeft,RightMazda33 III => RearLeft,RightMazda33 III => RearRight,LeftMazda33 IV02/2019 => RearRight,LeftMazda3 Saloon3 Saloon => RearRight,LeftMazda66 => Train arrièreGauche,DroitMazda6611/2012 => 04/2015RearRight,LeftMazda6 Estate6 Estate => RearRight,LeftMazda66 III => RearLeft,RightMazda66 III11/2012 => RearRight,LeftMazda6 Saloon6 Saloon => RearRight,LeftMazdaCX-5CX-5 => RearGauche,DroitMazdaCX-5CX-5 => RearRight,LeftMazdaCX-5CX-5 => Train arrièreGauche,DroitMazdaCX-5CX-5 => Train arrièreRight,LeftMazdaCX5CX5 => RearRight,LeftMazdaCX5CX5 => Train arrièreGauche,DroitMazdaCX5CX5 I => RearLeft,RightMazdaCX5CX5 I => RearRight,LeftMazdaCX5CX5 II => RearRight,LeftMazdaCX5CX5 II04/2017 => RearLeft,Right