Needle roller bearing, cage assembly for connecting rod, crank-pin, machined cage
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 35 mm |
Ew - Upper rollers diameter | 42 mm |
Bc - Cage Width | 19,8 mm |
Mass | 0,038 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 26,5 kN |
C0r - Static load rating | 40,5 kN |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
b - Raceway width | 19,8 mm |