Log in
To add this product to your basketDownloads
No document available
3D file PRODUCT DEFINITION | Brand | NTN |
d - Internal diameter | 55 mm |
D - External diameter | 120 mm |
B - Bearing/Inner ring width | 29 mm |
r1s - Min fillet radius | 2 mm |
α - Contact angle | 30 ° |
Cage material | Laiton |
Mass | 1,76 kg |
PRODUCT PERFORMANCE | Ca - Dynamic axial load rating | 118 kN |
C0a - Static axial load rating | 170 kN |
Cu - Fatigue limit load | 7,3 kN |
Tmin - Min operating temperature | -40 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | ra max - Max shaft & housing fillet radius | 2 mm |
Da max - Max shoulder diameter OR | 110 mm |
Da min - Min shoulder diameter OR | 65 mm |
Reference | QJ311 |
Image | QJMA_1.jpg, QJMA_2.jpg, QJMA_3.jpg |
ULTAGE | Non/No |
Tracepart | Oui/Yes |