
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R140.57 - SNR
This kit contains the following reference(s)
- JLM.104945.N910Z (x2)
- Washer
- Seal (x2)
- Nut
- Miscellaneous
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | EC |
| Fitting position | Train avant |
| Width 1 | 21 mm |
| Internal diameter n°1 | 50 mm |
| External diameter 1 (wheel) | 82 mm |
| Weight | 1,204 kg |