
Reference R140.26
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- LM.48548/510
- 4T-M12649/M12610
- Seal
- Pin
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | EC |
| External diameter 1 | 65 mm |
| Internal diameter n°1 | 34 mm |
| Width 1 | 18 mm |
| Weight | 0,48 kg |