
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R140.59 - SNR
This kit contains the following reference(s)
- Nut (x2)
- Seal
- Gasket
- Unit wheel bearings (x2)
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | EC |
| Fitting position | Train avant |
| Width 1 | 24 mm |
| Internal diameter n°1 | 34 mm |
| External diameter 1 (wheel) | 72 mm |
| Weight | 1,045 kg |