
Reference R140.76
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- 33205A
- LM.501349/310
- Miscellaneous (x2)
- Seal
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | External diameter 1 (wheel) | 73 mm |
| Internal diameter n°1 (wheel) | 41 mm |
| Width 1 (wheel) | 19 mm |
| Bearing type | EC |
| Weight | 0,605 kg |
OE Equivalents
Mercedes0019806302Mercedes0039811005Mercedes0039811505Mercedes0039819505Mercedes0069815805Mercedes0079811305Volkswagen2D0498625Mercedes6043300025Mercedes6113300825Mercedes9013301025MercedesA0019806302MercedesA0039811005MercedesA0039811505MercedesA6043300025MercedesA6113300825MercedesA9013301025Automotive Compatibility
MercedesSERIE LSERIE L I => FrontRight,LeftMercedesSERIE LSERIE L I08/1988 => 01/1996FrontLeft,RightMercedesSPRINTERSPRINTER I01/1995 => 01/2006FrontRight,LeftMercedesSPRINTER SERIESSPRINTER SERIES => FrontRight,LeftMercedesSPRINTER SERIESSPRINTER SERIES => Train avantGauche,DroitMercedesSPRINTER SERIESSPRINTER SERIES05/2001 => 01/2006FrontLeft,RightMercedesT1T1 I05/1981 => 01/1996FrontLeft,RightMercedesT1-400-SERIEST1-400-SERIES => FrontRight,LeftMercedesT1-400-SERIEST1-400-SERIES02/1982 => 01/1996FrontLeft,RightVolkswagenLTLT12/1998 => 12/2001FrontLeft,RightVolkswagenLTLT II04/1996 => 06/2006FrontLeft,RightVolkswagenLTLT II04/1996 => 06/2006FrontRight,Left