
R140.94 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Cap
- Nut
- Seal (x2)
- Unit wheel bearings (x2)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | EC |
| Fitting position | Avant droit |
| External diameter 1 (wheel) | 90 mm |
| Internal diameter n°1 (wheel) | 55 mm |
| Width 1 (wheel) | 24 mm |
| Tightening torque 1 | 495 N-m |
| Weight | 1,505 kg |
OE Equivalents
Fiat1300535080Citroen3326.41Peugeot, Citroen3350-24Peugeot, Citroen3350-30Automotive Compatibility
CitroenJumperJUMPER I => FrontRight,LeftCitroenJumperJUMPER I01/1994 => 11/2001FrontLeft,RightCitroenJumperJumper06/1996 => 11/2001FrontLeft,RightFiatDUCATODUCATO01/1994 => 11/2001FrontLeft,RightFiatDUCATODUCATO II01/1994 => 11/2001FrontLeft,RightFiatDUCATODUCATO II01/1994 => 11/2001FrontRight,LeftPeugeotBoxerBOXER I01/1994 => 11/2001FrontLeft,RightPeugeotBoxerBOXER I01/1994 => 11/2001FrontRight,LeftPeugeotBoxerBOXER I01/1994 => 11/2001Train avantDroit,GauchePeugeotBoxerBOXER I11/1996 => 11/2001Train avantGauche,DroitPeugeotBoxerBOXER II08/2000 => 04/2001FrontLeft,RightPeugeotBoxerBoxer05/1999 => 10/2001FrontLeft,Right