
Reference R140.96
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- 4T-32206
- 10R.33108.A
- Nut
- Washer
- Cap
- Seal
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 | 26 mm |
| Bearing type | EC |
| Internal diameter n°1 | 40 mm |
| External diameter 2 | 62 mm |
| External diameter 1 | 75 mm |
| Width 2 | 21 mm |
| Weight | 1 kg |