
Reference R141.54
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- O-ring
- Screw (x4)
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 6,251 kg |
Number of fixings hub side | 6 |
Number of fixings wheel side | 4 |
Tightening torque 1 | 30 N-m |
Teeth of wheel side splines | 29 |
Tightening angle | 45 ° |
Bearing type | HFC |