
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Seal (x3)
- Spacer
- Unit wheel bearings
- Gasket
- Ring
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | FC |
| Fitting position | Arrière droit |
| Width 1 | 40 mm |
| Internal diameter n°1 | 42 mm |
| External diameter 1 (wheel) | 82 mm |
| Weight | 1,2 kg |