
Reference R141.59
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Seal (x3)
- Gasket
- Ring
- Spacer
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,25 kg |
Width 1 | 40 mm |
Internal diameter n°1 | 42 mm |
Bearing type | FC |
External diameter 1 | 82 mm |