
Reference R141.96
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 1,355 kg |
Width 2 | 25 mm |
Internal diameter 2 | 60 mm |
Width 1 | 24 mm |
Bearing type | EC |
External diameter 1 | 90 mm |
Internal diameter n°1 | 55 mm |
External diameter 2 | 95 mm |
Fitting position | Arrière gauche |