
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Screw (x4)
- Unit wheel bearings
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | HGB |
| Width 1 | 96 mm |
| Nb of poles (heavy duty/wheel/cvj) | 48 |
| Fitting position | Avant gauche |
| Weight | 3,39 kg |
| With encoder with gear | 1 |
| Number of fixings wheel side | 4 |
| Number of fixings hub side | 5 |
| External diameter 1 (wheel) | 32 mm |