Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac). Thank you for your understanding.
E-Shop
English
Français
Deutsch
Italiano
Español
Português do Brasil
Polski
Русский
Türkçe
Wheel Bearing Kits
R150.40 - SNR
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
An increasingly extensive range to meet all the needs of the market.
Kits comprising both bearings and the associated components for a complete and reliable replacement.
Original quality parts for guaranteed safety.
This kit contains the following reference(s)
Screw (x4)
Unit wheel bearings
Documentation
Product information
CHARACTERISTICS
Bearing type
HGB
Weight
3,675 kg
Fitting position
Avant gauche
With integrated sensor ring
1
Number of fixings wheel side
4
Number of fixings hub side
5
Automotive Compatibility
BrandModelGenerationDatePositionLocationBMW11 => FrontLeftBMW1102/2007 => 05/2011FrontLeft,RightBMW1 SERIES1 SERIES => Train avantGauche,DroitBMW1 SERIES1 SERIES12/2006 => 11/2011FrontLeft,RightBMW33 => --BMW33 => FrontLeftBMW33 => Train avantGauche,DroitBMW3 Series3 Series => --BMW3 Series3 Series => FrontLeft,RightBMWSERIE 1SERIE 1 I => FrontLeft,RightBMWSERIE 1SERIE 1 I => FrontRight,LeftBMWSERIE 3SERIE 3 V => --BMWSERIE 3SERIE 3 V => FrontLeft,RightBMWSERIE 3SERIE 3 V => FrontRight,LeftBMWSERIE 3SERIE 3 V04/2005 => 04/2012FrontLeftBMWX1X1 I => FrontLeft,RightBMWX1X1 I10/2011 => 05/2015FrontLeftBMWZ4Z4 II02/2009 => FrontLeft,RightBMWZ4Z4 II08/2011 => FrontLeftBMWZ4 RoadsterZ4 Roadster => FrontLeftBMWZ4 SeriesZ4 Series => --BMW (BRILLIANCE)3 SERIES3 SERIES => FrontLeft,Right