
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XGB44543S02
- Nut
- Ring
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | XGB |
| Weight | 1,08 kg |
| Internal diameter n°1 | 45 mm |
| Fitting position | Arrière gauche |
| With integrated sensor ring | 1 |
| Width | 41 mm |
| External diameter | 85 mm |