
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | HGB |
| With integrated sensor ring | 1 |
| External diameter 1 (wheel) | 145 mm |
| Width 1 (wheel) | 86 mm |
| Number of fixings wheel side | 4 |
| Number of fixings hub side | 5 |
| Weight | 3,76 kg |