
R150.48 - SNR
Wheel Bearing Kits
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Nut
- Screw (x4)
- Unit wheel bearings
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Car rim number of holes | 4 |
| Bearing type | BGB |
| With integrated sensor ring | 1 |
| Fitting position | Arrière droit |
| Weight | 1,608 kg |
| External diameter 1 (wheel) | 132 mm |
| Width 1 (wheel) | 45 mm |
OE Equivalents
BMW33 40 6 850 156BMW33 41 6 775 021Automotive Compatibility
BMW5 Series5 Series => RearRight,LeftBMW6 SERIES6 SERIES => RearRight,LeftBMW6 SERIES6 SERIES => Train arrièreGauche,DroitBMW77 => -Droit,GaucheBMW7706/2012 => 04/2015RearLeft,RightBMWSERIE 5SERIE 5 109/2009 => 01/2017RearRight,LeftBMWSERIE 5SERIE 5 2 => RearRight,LeftBMWSERIE 5SERIE 5 V01/2009 => 08/2011RearRight,LeftBMWSERIE 5SERIE 5 VI => RearRight,LeftBMWSERIE 6SERIE 6 III01/2011 => 03/2015RearRight,LeftBMWSERIE 6SERIE 6 III08/2011 => 03/2015RearLeft,RightBMWSERIE 7SERIE 7 V10/2008 => 04/2015RearLeft,RightBMWSERIE 7SERIE 7 V10/2008 => 04/2015RearRight,LeftBMW (BRILLIANCE)5 SERIES5 SERIES => RearRight,Left