
Reference R151.05
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- LM.48548/510
- 4T-M12649/M12610
- Seal
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,501 kg |
Bearing type | EC |
External diameter 1 | 65 mm |
Internal diameter n°1 | 34 mm |
Width 1 | 18 mm |