
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R151.16 - SNR
This kit contains the following reference(s)
- Unit wheel bearings
- Miscellaneous (x2)
- Small components
- Nut
- Screw (x2)
- Ring
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 84 mm |
Internal diameter n°1 | 49 mm |
Bearing type | FC |
Tightening torque 1 | 220 N-m |
Width 1 | 43 mm |
Weight | 1,35 kg |