
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference:
- R151.22 - SNR
This kit contains the following reference(s)
- GB40279S02
- Screw (x3)
- Miscellaneous (x2)
- Ring
- Nut
- Small components
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 1,465 kg |
| Fitting position | Arrière droit |
| Width 1 | 46 mm |
| Internal diameter n°1 | 49 mm |
| External diameter 1 (wheel) | 88 mm |