
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- L68149/111
- LM.12749/710
- Screw (x3)
- Seal
- Cap
Documentation
Product information
| CHARACTERISTICS | | Width 1 | 15 mm |
| Internal diameter n°1 | 34 mm |
| Weight | 0,506 kg |
| External diameter 1 (wheel) | 59 mm |
| External diameter 2 (wheel) | 45 mm |
| Internal diameter 2 (wheel) | 21 mm |
| Width 2 (wheel) | 15 mm |
OE Equivalents
Mercedes0009809302Mercedes0029801902Mercedes0029806502Mercedes1243300251Mercedes1243300351Mercedes1243300551Mercedes1293300051Mercedes1293300151Mercedes1293300351Mercedes202 330 00 51Mercedes2103300051Mercedes2103300325MercedesA0009809302MercedesA0029806502MercedesA2103300051Automotive Compatibility
MERCEDES-BENZ (BBDC)E-CLASSE-CLASS => FrontRight,LeftMercedes190-SERIES190-SERIES06/1989 => 11/1992FrontLeft,RightMercedesC-SERIESC-SERIES12/1993 => 01/2000FrontLeft,RightMercedesCLASSE CCLASSE C I02/1993 => 01/2001FrontLeft,RightMercedesCLASSE CLCLASSE CL II => FrontLeft,RightMercedesCLASSE CLKCLASSE CLK I => Rear,FrontRight,LeftMercedesCLASSE CLKCLASSE CLK I05/1997 => 12/2002FrontLeft,RightMercedesCLASSE ECLASSE E I06/1993 => 08/1995FrontLeft,RightMercedesCLASSE ECLASSE E II => Front-MercedesCLASSE ECLASSE E II03/1995 => 02/2003FrontLeft,RightMercedesCLASSE ECLASSE E III => FrontLeft,RightMercedesCLASSE ECLASSE E III02/2002 => 10/2009FrontRight,LeftMercedesCLASSE SCLASSE S III => FrontLeft,RightMercedesCLASSE SCLASSE S III03/2000 => 08/2004FrontRight,LeftMercedesCLASSE SLCLASSE SL I => Rear,FrontRight,LeftMercedesCLASSE SLCLASSE SL I02/1989 => 06/2001FrontLeft,RightMercedesCLASSE SLCLASSE SL I08/1992 => 06/2001FrontRight,LeftMercedesCLASSE SLKCLASSE SLK I07/1996 => 11/2003FrontLeft,RightMercedesCLKCLK => FrontLeft,RightMercedesCLK-SERIESCLK-SERIES => FrontRight,LeftMercedesE-CLASSE-CLASS => FrontLeft,RightMercedesE-SERIESE-SERIES02/1996 => 02/2002FrontLeft,RightMercedesSLSL => Train arrière,Train avantRight,LeftMercedesSL-SERIESSL-SERIES => Rear,FrontRight,LeftMercedesSLKSLK => FrontRight,LeftMercedesSLK-SERIESSLK-SERIES07/1996 => 02/2000FrontLeft,Right