
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Unit wheel bearings (x2)
- Miscellaneous
- Screw
- Cap
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Bearing type | EC |
Internal diameter n°1 | 40 mm |
Width 1 | 19 mm |
External diameter 1 | 68 mm |
Weight | 0,552 kg |
Fitting position | Avant gauche |