
Reference R151.36S
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- 10R.32007.C
- Unit wheel bearings
- Seal
- Cap
- Screw
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,49 kg |
Internal diameter n°1 | 35 mm |
Bearing type | EC |
Width 2 | 17 mm |
Internal diameter 2 | 22 mm |
External diameter 2 | 50 mm |
External diameter 1 | 62 mm |
Width 1 | 18 mm |