
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- LM11749/710
- L44649/610
- Seal
- Pin
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Fitting position | Arrière droit |
| Width 1 | 14 mm |
| Internal diameter n°1 | 26 mm |
| Weight | 0,24 kg |
| External diameter 1 (wheel) | 50 mm |
| External diameter 2 (wheel) | 39 mm |
| Internal diameter 2 (wheel) | 17 mm |
| Width 2 (wheel) | 13 mm |