
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- Ring
- Unit wheel bearings
- Nut
Documentation
Product information
| CHARACTERISTICS | | Bearing type | XGB |
| Width 1 | 37 mm |
| Internal diameter n°1 | 39 mm |
| Fitting position | Avant gauche |
| Nb of poles (heavy duty/wheel/cvj) | 44 |
| Weight | 0,745 kg |
| With integrated sensor ring | 1 |
| Tightening torque 1 | 290 N-m |
| External diameter 1 (wheel) | 72 mm |
OE Equivalents
Ford1085568Ford1085569Ford1112547Ford1201569Ford1326640Ford98AX1215BBMazdaD351-33-047BMazdaD651-33-047AMazdaD651-33-047BAutomotive Compatibility
FORD (CHANGAN)FIESTA HatchbackFIESTA Hatchback => FrontRight,LeftFORD (CHANGAN)FIESTA SaloonFIESTA Saloon => FrontRight,LeftFORD (CHANGAN)FIESTA SaloonFIESTA Saloon => Train avantRight,LeftFordFIESTA VFIESTA V => FrontGauche,DroitFordFIESTA VFIESTA V02/2002 => 10/2008FrontLeft,RightFordFocusFOCUS I => FrontRight,LeftFordFocusFOCUS I09/1998 => 07/2004FrontLeft,RightFordFUSIONFUSION 105/2002 => 05/2012FrontLeft,RightFordFUSIONFUSION 2 => FrontLeft,RightFordFUSION SaloonFUSION Saloon => FrontRight,LeftFordFiestaFiesta => --FordFiestaFiesta => FrontRight,LeftFordFocusFocus => --FordFocusFocus09/1998 => 09/2001FrontLeft,RightFordFocus - DAW MK I HatchbackFocus - DAW MK I Hatchback => FrontLeft,RightFordFocus - DAW/DBW MK I HatchbackFocus - DAW/DBW MK I Hatchback => FrontLeft,RightFordFocus - DFW MK I SaloonFocus - DFW MK I Saloon => FrontLeft,RightFordSCORPIOSCORPIO06/2010 => 05/2012FrontLeft,RightMAZDA (CHANGAN)2 Hatchback2 Hatchback => FrontDroit,GaucheMAZDA (CHANGAN)2 Hatchback2 Hatchback => Train avantGauche,DroitMAZDA (CHANGAN)2 Saloon2 Saloon => Train avantGauche,DroitMazda22 => Train avantGauche,DroitMazda22 I02/2003 => 12/2007FrontDroit,GaucheMazda22 I02/2003 => 12/2007FrontRight,LeftMazda22 II => FrontRight,LeftMazda22 II08/2005 => 10/2014FrontLeft,Right