
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference: This kit contains the following reference(s)
- Ring (x2)
- Unit wheel bearings
- Pin
Documentation
Product information
| CHARACTERISTICS | | Bearing type | GB |
| Fitting position | Train avant |
| Weight | 0,54 kg |
| Tightening angle | 90 ° |
| Tightening torque 2 | 20 N-m |
| Tightening torque 1 | 130 N-m |
OE Equivalents
Opel1603192Opel328104Opel, Vauxhall90486458Daewoo, Chevrolet94535247Chevrolet, Daewoo94536117Automotive Compatibility
ChevroletAveoAVEO I12/2004 => 01/2008FrontRight,LeftChevroletAveoAVEO I12/2004 => 01/2011FrontLeft,RightChevroletAveoAveo02/2008 => 01/2011FrontLeft,RightChevroletKALOSKALOS12/2004 => 04/2008FrontLeft,RightChevroletLANOSLANOS08/1997 => 11/2002FrontLeft,RightChevroletSparkSPARK 111/2009 => 12/2012FrontLeft,RightChevroletSparkSPARK 211/2009 => 12/2012FrontLeft,RightDaewooCieloCielo => RearRight,LeftDaewooKALOSKALOS => RearRight,LeftDaewooKALOSKALOS08/2002 => 06/2005FrontLeft,RightDaewooKALOSKALOS08/2002 => 06/2005FrontRight,LeftDaewooLanosLanos => RearLeft,RightDaewooLanosLanos => RearRight,LeftDaewooLanosLanos08/1997 => 06/2005FrontLeft,RightDaewooNEXIANEXIA02/1995 => 06/2005FrontGauche,DroitDaewooNEXIANEXIA02/1995 => 06/2005FrontLeft,RightDaewooNubiraNubira => RearRight,LeftDaewooSPARKSPARK 111/2009 => 12/2012FrontLeft,RightDaewooSPARKSPARK 211/2009 => 12/2012FrontLeft,RightOpelASCONAASCONA III07/1981 => 07/1988FrontLeft,RightOpelASCONAASCONA III07/1983 => 07/1988FrontRight,LeftOpelASTRA F Estate VanASTRA F Estate Van => RearRight,LeftOpelAstraASTRA I => -Left,RightOpelAstraASTRA I => FrontLeft,RightOpelAstraASTRA I08/1991 => 01/2001FrontRight,LeftOpelAstraAstra => -Left,RightOpelAstraAstra => FrontLeft,RightOpelCABRIOCABRIO III09/1987 => 01/1991FrontRight,LeftOpelCOMBO -KADETT-COMBO -KADETT- II06/1985 => 05/1990FrontLeft,RightOpelCOMBO -KADETT-COMBO -KADETT- II06/1985 => 02/1993FrontRight,LeftOpelCOMBO -KADETT-COMBO -KADETT- II08/1986 => 11/1991RearLeft,RightOpelCOMBO -KADETT-COMBO -KADETT- II06/1992 => 02/1993RearRight,LeftOpelCORSACORSA => -Right,LeftOpelCORSACORSA09/1982 => 02/1993FrontLeft,RightOpelCORSACORSA I => --OpelCORSACORSA I => FrontLeft,RightOpelCORSACORSA I09/1982 => 02/1993FrontRight,LeftOpelKadettKADETT II07/1979 => 07/1984FrontRight,LeftOpelKadettKADETT III => --OpelKadettKADETT III07/1984 => 11/1990FrontLeft,RightOpelKadettKADETT III07/1984 => 07/1991FrontRight,LeftOpelKadettKadett => -Gauche,DroitOpelKadettKadett07/1979 => 02/1993FrontLeft,RightOpelVECTRA AVECTRA A => RearRight,LeftOpelVectraVECTRA I08/1988 => 11/1992FrontRight,LeftOpelVectraVECTRA I08/1993 => 11/1992FrontLeft,RightVauxhallASTRAASTRA12/1981 => 05/1995FrontLeft,RightVauxhallASTRAASTRA I01/1980 => 09/1984FrontLeft,RightVauxhallASTRAASTRA I01/1980 => 09/1984FrontRight,LeftVauxhallASTRAASTRA II09/1984 => 09/1991FrontLeft,RightVauxhallASTRAASTRA III07/1986 => 02/2001FrontLeft,RightVauxhallASTRAASTRA III09/1991 => 02/1998FrontRight,LeftVauxhallASTRAMAXASTRAMAX09/1991 => 11/1995FrontLeft,RightVauxhallBELMONTBELMONT12/1985 => 08/1991FrontLeft,RightVauxhallBELMONTBELMONT09/1989 => 08/1991FrontRight,LeftVauxhallCAVALIERCAVALIER07/1981 => 07/1988FrontLeft,RightVauxhallCAVALIERCAVALIER II07/1981 => 07/1988FrontLeft,RightVauxhallCAVALIERCAVALIER II08/1981 => 07/1988FrontRight,LeftVauxhallCAVALIERCAVALIER III09/1988 => 11/1992FrontLeft,RightVauxhallNOVANOVA03/1983 => 02/1993FrontLeft,RightVauxhallNOVANOVA 103/1983 => 09/1992FrontRight,LeftVauxhallNOVANOVA 103/1983 => 02/1993FrontLeft,RightVauxhallNOVANOVA 203/1983 => 02/1993FrontLeft,RightVauxhallNOVANOVA 209/1989 => 12/1991FrontRight,Left