
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference: This kit contains the following reference(s)
- Unit wheel bearings
- Nut (x4)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Fitting position | Train arrière |
| Bearing type | HGB |
| Weight | 3,655 kg |
| With integrated sensor ring | 1 |
| Number of fixings hub side | 4 |
| Number of fixings wheel side | 5 |
OE Equivalents
Chevrolet09156305Opel1604002Opel1604301Saab4398046Saab4778494Saab4839122Vauxhall, Opel90510543Automotive Compatibility
ChevroletASTRA HatchbackASTRA Hatchback => Train arrièreDroit,GaucheChevroletASTRA SaloonASTRA Saloon => RearDroit,GaucheChevroletVectraVectra => Train arrièreDroit,GaucheChevroletVectra - 69 SaloonVectra - 69 Saloon => RearLeft,RightChevroletVectra - F19 SaloonVectra - F19 Saloon => RearGauche,DroitChevroletVectra - F19 SaloonVectra - F19 Saloon => RearLeft,RightChevroletVectra GT - 48 HatchbackVectra GT - 48 Hatchback => RearGauche,DroitChevroletVectra GT - 48 HatchbackVectra GT - 48 Hatchback => RearLeft,RightChevroletZafiraZafira => Train arrièreDroit,GaucheChevroletZafira - S75 Multi purpose vehicleZafira - S75 Multi purpose vehicle => RearGauche,DroitChevroletZafira - S75 Multi purpose vehicleZafira - S75 Multi purpose vehicle => RearLeft,RightOpelASTRA G Estate VanASTRA G Estate Van => Train arrièreGaucheOpelAstraASTRA II => RearLeft,RightOpelAstraASTRA II => RearRight,LeftOpelAstraASTRA II01/1998 => 11/2005RearRightOpelAstraAstra => RearLeftOpelAstraAstra01/1998 => 01/2004RearLeft,RightOpelAstraAstra02/2002 => 06/2005RearGauche,DroitOpelCOMBO -CORSA-COMBO -CORSA- II06/2004 => 09/2011RearRightOpelMERIVAMERIVA I => RearLeft,RightOpelMERIVAMERIVA I => RearRight,LeftOpelMERIVAMERIVA I04/2003 => 06/2010RearRightOpelSIGNUMSIGNUM 105/2003 => 08/2005RearRightOpelSIGNUMSIGNUM 205/2003 => 08/2005RearRightOpelVECTRA BVECTRA B => Train arrièreGaucheOpelVectraVECTRA I04/1993 => 08/1995RearLeft,RightOpelVectraVECTRA I04/1993 => 08/1995RearRight,LeftOpelVectraVECTRA II => RearLeft,RightOpelVectraVECTRA II => RearRight,LeftOpelVectraVECTRA II09/1995 => 12/1998RearRightOpelVectraVectra09/1995 => 05/2000RearLeft,RightOpelZAFIRAZAFIRA I => RearRight,LeftOpelZAFIRAZAFIRA I12/1998 => 05/2005RearLeft,RightSaab9-39-3 I => RearLeftSaab9-39-3 I03/1998 => 04/2003RearRightSaab9-59-5 => RearLeftSaab9-59-512/1997 => 11/1998RearLeft,RightSaab9-59-5 I08/1997 => 11/1998RearRightSaab900900 II06/1993 => 01/1998RearRightVauxhallASTRAASTRA12/1999 => 11/2005RearLeft,RightVauxhallASTRAASTRA III03/1998 => 12/1999RearLeft,RightVauxhallASTRAASTRA IV01/1998 => 11/2005RearLeft,RightVauxhallASTRAASTRA IV03/1998 => 11/2005RearRight,LeftVauxhallASTRAVANASTRAVAN03/1998 => 06/2004RearLeft,RightVauxhallCAVALIERCAVALIER III01/1993 => 09/1995RearLeft,RightVauxhallCOMBO -CORSA-COMBO -CORSA- II06/2004 => 09/2011RearLeft,RightVauxhallMERIVAMERIVA I => RearLeft,RightVauxhallMERIVAMERIVA I => RearRight,LeftVauxhallVECTRAVECTRA04/1998 => 02/2002RearLeft,RightVauxhallVECTRAVECTRA I09/1995 => 12/1998RearRight,LeftVauxhallVECTRAVECTRA I09/1995 => 02/2002RearLeft,RightVauxhallZAFIRAZAFIRA I => RearLeft,RightVauxhallZAFIRAZAFIRA I => RearRight,Left