
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- HGB45779R01
- Cap
- Washer
- Screw (x3)
- Pin
Documentation
Product information
| CHARACTERISTICS | | Bearing type | HGB |
| Fitting position | Train avant |
| Number of fixings hub side | 4 |
| Number of fixings wheel side | 3 |
| Weight | 3 kg |
OE Equivalents
Opel1603208Opel1603209Opel90538939Opel, Vauxhall9117619Automotive Compatibility
ChevroletASTRA HatchbackASTRA Hatchback => FrontLeft,RightChevroletASTRA SaloonASTRA Saloon => FrontLeft,RightChevroletAstra - 08/48 HatchbackAstra - 08/48 Hatchback => FrontLeft,RightChevroletAstra - 48 HatchbackAstra - 48 Hatchback => FrontLeft,RightChevroletAstra - 69 SaloonAstra - 69 Saloon => FrontLeft,RightChevroletVectra - 69 SaloonVectra - 69 Saloon => FrontGauche,DroitChevroletVectra - 69 SaloonVectra - 69 Saloon => FrontLeft,RightChevroletVectra GT - 48 HatchbackVectra GT - 48 Hatchback => FrontLeft,RightOpelASTRA G Estate VanASTRA G Estate Van => FrontGaucheOpelASTRA G Estate VanASTRA G Estate Van => FrontLeftOpelASTRA G HatchbackASTRA G Hatchback => FrontLeft,RightOpelAstraASTRA II => FrontLeft,RightOpelAstraASTRA II => FrontRight,LeftOpelAstraASTRA II01/2000 => 01/2005FrontRightOpelAstraAstra => FrontLeftOpelAstraAstra => FrontLeft,RightOpelAstraAstra => FrontRight,LeftOpelAstraAstra02/2002 => 06/2005Train avantDroit,GaucheOpelZAFIRAZAFIRA I12/1998 => 05/2005FrontRightOpelZAFIRAZAFIRA I07/2001 => 05/2005FrontLeft,RightVauxhallASTRAASTRA12/1999 => 11/2005FrontLeft,RightVauxhallASTRAASTRA III03/1998 => 12/1999FrontLeft,RightVauxhallASTRAASTRA IV => --VauxhallASTRAASTRA IV01/1998 => 11/2005FrontLeft,RightVauxhallASTRAASTRA IV08/1998 => 08/2000FrontRight,LeftVauxhallASTRAVANASTRAVAN03/1998 => 04/2004FrontLeft,RightVauxhallZAFIRAZAFIRA04/1999 => 05/2003FrontLeft,RightVauxhallZAFIRAZAFIRA I => FrontRight,LeftVauxhallZAFIRAZAFIRA I04/1999 => 05/2005FrontLeft,Right