
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XHGB45780R01
- Cap
- Pin
- Screw (x3)
- Washer
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | XHGB |
| Width 1 | 87 mm |
| Internal diameter n°1 | 56 mm |
| Fitting position | Train avant |
| External diameter 1 (wheel) | 120 mm |
| Weight | 3,144 kg |
| With integrated sensor ring | 1 |
| Number of fixings hub side | 4 |
| Number of fixings wheel side | 3 |
OE Equivalents
Opel1603209Automotive Compatibility
OpelASTRA G Estate VanASTRA G Estate Van => FrontLeftOpelASTRA G Estate VanASTRA G Estate Van => Train avantLeftOpelASTRA G HatchbackASTRA G Hatchback => FrontLeft,RightOpelAstraASTRA II => FrontLeft,RightOpelAstraASTRA II => FrontRight,LeftOpelAstraASTRA II01/2000 => 01/2005FrontRightOpelAstraAstra => FrontLeftOpelAstraAstra => FrontLeft,RightOpelAstraAstra => FrontRight,LeftOpelZAFIRAZAFIRA I12/1998 => 05/2005FrontRightOpelZAFIRAZAFIRA I07/2001 => 05/2005FrontLeft,RightVauxhallASTRAASTRA12/1999 => 11/2005FrontLeft,RightVauxhallASTRAASTRA III03/1998 => 12/1999FrontLeft,RightVauxhallASTRAASTRA IV => --VauxhallASTRAASTRA IV01/1998 => 01/2005Train avantDroit,GaucheVauxhallASTRAASTRA IV01/1998 => 11/2005FrontLeft,RightVauxhallASTRAASTRA IV08/1998 => 08/2000FrontRight,LeftVauxhallASTRAVANASTRAVAN03/1998 => 04/2004FrontLeft,RightVauxhallZAFIRAZAFIRA04/1999 => 05/2003FrontLeft,RightVauxhallZAFIRAZAFIRA I => FrontRight,LeftVauxhallZAFIRAZAFIRA I04/1999 => 05/2005FrontLeft,Right