Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac). Thank you for your understanding.
E-Shop
English
Français
Deutsch
Italiano
Español
Português do Brasil
Polski
Русский
Türkçe
Wheel Bearing Kits
R153.41 - SNR
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
An increasingly extensive range to meet all the needs of the market.
Kits comprising both bearings and the associated components for a complete and reliable replacement.
Original quality parts for guaranteed safety.
This kit contains the following reference(s)
Unit wheel bearings
Nut (x4)
Documentation
Product information
CHARACTERISTICS
Bearing type
HGB
Fitting position
Arrière gauche
Weight
3,58 kg
With integrated sensor ring
1
Number of fixings wheel side
4
Number of fixings hub side
5
OE Equivalents
ManufacturerReferenceOpel1604314Saab24421906
Automotive Compatibility
BrandModelGenerationDatePositionLocationBAICSENOVA CCSENOVA CC => --BAICSENOVA D60SENOVA D60 => --CadillacBLS WagonBLS Wagon => RearLeftFiatCROMACROMA II05/2005 => 12/2010RearLeft,RightHyundaiSANTA FÉ IIISANTA FÉ III06/2007 => 01/2011RearLeft,RightOpelSIGNUMSIGNUM 105/2003 => 10/2008RearLeft,RightOpelSIGNUMSIGNUM 105/2003 => 10/2008RearRight,LeftOpelSIGNUMSIGNUM 2 => RearLeft,RightOpelSIGNUMSIGNUM 205/2003 => 10/2008RearRight,LeftOpelVectraVECTRA III => RearRight,LeftOpelVectraVECTRA III03/2002 => 01/2009RearLeft,RightOpelVectraVectra08/2006 => 01/2009RearLeft,RightSaab09-mars09-mars04/2009 => 08/2010RearLeft,RightSaab9-39-3 => RearLeftSaab9-39-303/2004 => 02/2012RearLeft,RightSaab9-39-305/2005 => 05/2007RearGauche,DroitSaab9-39-3 II => RearLeft,RightSaab9-39-3 II => RearRight,LeftVauxhallSIGNUMSIGNUM 1 => RearLeft,RightVauxhallSIGNUMSIGNUM 105/2003 => 10/2008RearRight,LeftVauxhallSIGNUMSIGNUM 2 => RearLeft,RightVauxhallSIGNUMSIGNUM 205/2003 => 10/2008RearRight,LeftVauxhallVECTRAVECTRA II => RearLeft,RightVauxhallVECTRAVECTRA II => RearRight,Left