
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This product replaces the following reference: This kit contains the following reference(s)
- Nut
- Ring
- Unit wheel bearings
Documentation
Product information
| CHARACTERISTICS | | Bearing type | FC |
| Fitting position | Avant gauche |
| Width 1 | 36 mm |
| With integrated sensor ring | 1 |
| External diameter 1 (wheel) | 72 mm |
| Weight | 0,71 kg |
OE Equivalents
Opel4700979Opel4707157Opel4709078Opel, Vauxhall9214025Vauxhall93193920Vauxhall, Opel95514678Automotive Compatibility
OpelAGILAAGILA I07/2003 => 11/2007FrontRight,LeftOpelAGILAAGILA II11/2007 => 12/2014FrontDroit,GaucheOpelAGILAAGILA II11/2007 => 12/2014FrontRight,LeftSuzukiLIANALIANA => FrontRight,LeftSuzukiLIANALIANA 1 => -Left,RightSuzukiLIANALIANA 2 => FrontRight,LeftSuzukiSPLASHSPLASH => FrontRight,LeftSuzukiSPLASHSPLASH02/2008 => 09/2014FrontLeft,RightSuzukiSWIFT IIISWIFT III => -Left,RightSuzukiSWIFT IIISWIFT III => FrontRight,LeftSuzukiSWIFT IVSWIFT IV => FrontRight,LeftSuzukiSWIFT IVSWIFT IV08/2010 => 04/2017FrontLeft,RightSuzukiSwiftSwift => FrontRight,LeftVauxhallAGILAAGILA I => FrontRight,LeftVauxhallAGILAAGILA II11/2007 => 03/2014FrontRight,Left