
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XGB44594S02
- Nut
- Pin
- Ring
- Washer
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | XGB |
| Weight | 0,962 kg |
| External diameter 1 (wheel) | 78 mm |
| Internal diameter n°1 (wheel) | 40 mm |
| Width 1 (wheel) | 40 mm |
OE Equivalents
Vauxhall, Chevrolet13500488Chevrolet13500489Chevrolet13503888Chevrolet13543432Opel1603022Vauxhall, Opel93168535Automotive Compatibility
BUICK (SGM)ENCOREENCORE => Front,RearLeft,RightBuickENCORE SUVENCORE SUV => Front,RearLeft,RightCHEVROLET (SGM)AVEO HatchbackAVEO Hatchback => Train arrière,Train avantDroit,GaucheCHEVROLET (SGM)AVEO SaloonAVEO Saloon => Train arrière,Train avantDroit,GaucheCHEVROLET (SGM)AVEO SaloonAVEO Saloon => Train arrière,Train avantLeft,RightCHEVROLET (SGM)TRAXTRAX => Train arrière,Train avantDroit,GaucheChevroletAVEO HatchbackAVEO Hatchback => FrontLeft,RightChevroletAveoAVEO I05/2011 => 11/2015Front,RearRight,LeftChevroletAveoAVEO II05/2011 => 11/2015Front,RearRight,LeftChevroletAveoAVEO II05/2011 => 11/2015Rear,FrontRight,LeftChevroletAVEO SaloonAVEO Saloon => FrontLeft,RightChevroletCobaltCobalt => FrontLeft,RightChevroletCobaltCobalt => Train avantLeft,RightChevroletJoy - 48 HatchbackJoy - 48 Hatchback => FrontLeft,RightChevroletJoy Plus - 69 SaloonJoy Plus - 69 Saloon => FrontLeft,RightChevroletOnix - 48 HatchbackOnix - 48 Hatchback => FrontLeft,RightChevroletPrisma - 69 SaloonPrisma - 69 Saloon => FrontLeft,RightChevroletSpin - 75 Multi purpose vehicleSpin - 75 Multi purpose vehicle => FrontLeft,RightChevroletTracker - 76 Sport Utility VehicleTracker - 76 Sport Utility Vehicle => Train avantDroit,GaucheChevroletTracker - 76 Sport Utility VehicleTracker - 76 Sport Utility Vehicle => Train avantRight,LeftChevroletTraxTrax => Front,RearRight,LeftChevroletTraxTrax => Rear,FrontLeft,RightChevroletTraxTrax03/2013 => 11/2015Front,RearLeft,RightChevroletTraxTrax03/2013 => 11/2015Rear,FrontRight,LeftOpelMERIVAMERIVA => FrontDroit,GaucheOpelMERIVAMERIVA => FrontRight,LeftOpelMERIVAMERIVA => Train avantRight,LeftOpelMERIVAMERIVA03/2014 => 02/2017FrontLeft,RightOpelMERIVAMERIVA II => FrontLeft,RightOpelMERIVAMERIVA II => FrontRight,LeftOpelMokkaMOKKA I => Front,RearLeft,RightOpelMokkaMOKKA I => Front,RearRight,LeftOpelMokkaMOKKA I => Rear,FrontRight,LeftOpelMokkaMOKKA II => -Right,LeftOpelMokkaMOKKA II => FrontRight,LeftOpelMokkaMOKKA II => Rear,FrontLeft,RightOpelMokkaMOKKA II => Rear,FrontRight,LeftOpelMokkaMokka => FrontRight,LeftOpelMokkaMokka => Train arrière,Train avantDroit,GaucheVauxhallMERIVAMERIVA03/2014 => 02/2017FrontLeft,RightVauxhallMERIVAMERIVA II => FrontLeft,RightVauxhallMERIVAMERIVA II => FrontRight,LeftVauxhallMOKKAMOKKA I => Front,RearRight,LeftVauxhallMOKKAMOKKA I => Rear,FrontRight,LeftVauxhallMOKKAMOKKA I02/2015 => 05/2016Rear,FrontLeft,Right