
Reference R153.71
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- XGB44594S02
- Ring
- Washer
- Nut
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,966 kg |
| With integrated sensor ring | 1 |
| Bearing type | GB |
| Width 1 | 40 mm |
| External diameter 1 | 78 mm |