
Reference R154.24
NTN-SNR's expertise is exemplified in the WHEEL BEARING KITS range:
- An increasingly extensive range to meet all the needs of the market.
- Kits comprising both bearings and the associated components for a complete and reliable replacement.
- Original quality parts for guaranteed safety.
This kit contains the following reference(s)
- LM.12749/710
- EC.12694.S02 H106
- Nut
- Seal
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,41 kg |
Bearing type | EC |
External diameter 1 | 45 mm |
Width 1 | 15 mm |
Internal diameter n°1 | 21 mm |
Fitting position | Avant gauche |